Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.608 - £ 2.9057 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.063 in
1.6 mm
|
13.1 mm
13.1 mm
|
582.00 Nmm
582.00 Nmm
|
||
| £ 2.7498 - £ 3.0616 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.075 in
1.9 mm
|
16.7 mm
16.7 mm
|
989.00 Nmm
989.00 Nmm
|
||
| £ 2.9624 - £ 3.2884 | Request the lead time here |
2.5 in
63.5 mm
|
360
|
0.087 in
2.2 mm
|
17.5 mm
17.5 mm
|
1356.00 Nmm
1356.00 Nmm
|
||
| £ 4.0254 - £ 4.4649 | Request the lead time here |
3.5 in
88.9 mm
|
360
|
0.106 in
2.7 mm
|
23.0 mm
23.0 mm
|
2373.00 Nmm
2373.00 Nmm
|
||
| £ 10.985 - £ 11.552 | Request the lead time here |
4 in
101.6 mm
|
360
|
0.126 in
3.2 mm
|
27.5 mm
27.5 mm
|
3616.00 Nmm
3616.00 Nmm
|
||
| £ 1.6158 - £ 1.8001 | Request the lead time here |
1.252 in
31.8 mm
|
360
|
0.035 in
0.9 mm
|
7.9 mm
7.9 mm
|
113.00 Nmm
113.00 Nmm
|
||
| £ 1.7292 - £ 1.9277 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.039 in
1.0 mm
|
8.7 mm
8.7 mm
|
155.40 Nmm
155.40 Nmm
|
||
| £ 1.9418 - £ 2.1545 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.047 in
1.2 mm
|
10.3 mm
10.3 mm
|
282.00 Nmm
282.00 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
0.5 in
12.7 mm
|
90
|
0.016 in
0.4 mm
|
2.4 mm
2.4 mm
|
13.22 Nmm
13.22 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
0.752 in
19.1 mm
|
90
|
0.02 in
0.5 mm
|
2.8 mm
2.8 mm
|
21.10 Nmm
21.10 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
0.752 in
19.1 mm
|
90
|
0.024 in
0.6 mm
|
2.8 mm
2.8 mm
|
34.80 Nmm
34.80 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
1 in
25.4 mm
|
90
|
0.028 in
0.7 mm
|
4.0 mm
4.0 mm
|
58.20 Nmm
58.20 Nmm
|
||
| 1217706 | £ 1.7648 - £ 1.8482 | 120 In stock |
1 in
25.4 mm
|
90
|
0.031 in
0.8 mm
|
4.4 mm
4.4 mm
|
92.70 Nmm
92.70 Nmm
|
|
| £ 1.6158 - £ 1.8001 | Request the lead time here |
1.252 in
31.8 mm
|
90
|
0.039 in
1.0 mm
|
5.9 mm
5.9 mm
|
134.50 Nmm
134.50 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
0.5 in
12.7 mm
|
90
|
0.016 in
0.4 mm
|
1.6 mm
1.6 mm
|
7.91 Nmm
7.91 Nmm
|
||
| £ 1.7292 - £ 1.9277 | Request the lead time here |
1.252 in
31.8 mm
|
90
|
0.043 in
1.1 mm
|
5.2 mm
5.2 mm
|
226.00 Nmm
226.00 Nmm
|
||
| 1217609 | £ 1.5308 - £ 1.7009 | Request the lead time here |
0.5 in
12.7 mm
|
90
|
0.016 in
0.4 mm
|
2.4 mm
2.4 mm
|
13.22 Nmm
13.22 Nmm
|
|
| £ 1.5308 - £ 1.7009 | Request the lead time here |
0.752 in
19.1 mm
|
90
|
0.02 in
0.5 mm
|
2.8 mm
2.8 mm
|
21.10 Nmm
21.10 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
0.752 in
19.1 mm
|
90
|
0.024 in
0.6 mm
|
2.8 mm
2.8 mm
|
34.80 Nmm
34.80 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
1 in
25.4 mm
|
90
|
0.028 in
0.7 mm
|
4.0 mm
4.0 mm
|
58.20 Nmm
58.20 Nmm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue