Menu Search

Torsion Springs

In stock

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
90
0.4 mm
1.6 mm
7.91 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
90
0.5 mm
2.8 mm
15.82 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
90
0.5 mm
2.8 mm
24.60 Nmm
1217574 £ 1.5308 - £ 1.7009 Request the lead time here
9.5 mm
90
0.3 mm
1.4 mm
5.31 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
90
0.5 mm
2.8 mm
15.82 Nmm
1217585 £ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
90
0.4 mm
1.6 mm
7.91 Nmm
1217609 £ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
90
0.4 mm
2.4 mm
13.22 Nmm
£ 1.9418 - £ 2.1545 Request the lead time here
31.8 mm
90
1.2 mm
5.5 mm
282.00 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
270
0.4 mm
2.4 mm
13.22 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
270
0.4 mm
3.2 mm
7.91 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
270
0.4 mm
2.8 mm
10.51 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
9.5 mm
270
0.3 mm
1.6 mm
5.31 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
270
0.4 mm
4.0 mm
13.22 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
270
0.4 mm
1.6 mm
7.91 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
270
0.5 mm
4.0 mm
15.82 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
270
0.5 mm
4.4 mm
21.10 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
270
0.5 mm
4.4 mm
21.10 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
270
0.5 mm
4.8 mm
24.60 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
270
0.4 mm
2.8 mm
10.51 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
270
0.5 mm
2.8 mm
15.82 Nmm
  • of 18
Torsion Spring 90 ° Right Hand 3.2 mm 7.91 Nmm

1217586

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    1.6 mm
Torsion Spring 90 ° Left Hand 4.5 mm 15.82 Nmm

1217621

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 90 ° Left Hand 4.7 mm 24.60 Nmm

1217645

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 90 ° Right Hand 2.4 mm 5.31 Nmm

1217574

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    5.31 Nmm
  • Leg Length from Hole Center
    9.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.3 mm
  • Mandrel Size
    1.4 mm
Torsion Spring 90 ° Right Hand 4.5 mm 15.82 Nmm

1217622

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 90 ° Left Hand 3.2 mm 7.91 Nmm

1217585

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    1.6 mm
Torsion Spring 90 ° Left Hand 4.1 mm 13.22 Nmm

1217609

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring 90 ° Left Hand 9.5 mm 282.00 Nmm

1217765

Price Range
£ 2.1545 - £ 1.9418

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    5.5 mm
Torsion Spring 270 ° Left Hand 4.1 mm 13.22 Nmm

1217615

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring 270 ° Right Hand 5.1 mm 7.91 Nmm

1217594

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    3.2 mm
Torsion Spring 270 ° Right Hand 5.1 mm 10.51 Nmm

1217606

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 270 ° Right Hand 2.6 mm 5.31 Nmm

1217580

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    5.31 Nmm
  • Leg Length from Hole Center
    9.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.3 mm
  • Mandrel Size
    1.6 mm
Torsion Spring 270 ° Right Hand 6.6 mm 13.22 Nmm

1217618

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 270 ° Right Hand 3.2 mm 7.91 Nmm

1217592

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    1.6 mm
Torsion Spring 270 ° Right Hand 6.2 mm 15.82 Nmm

1217630

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 270 ° Left Hand 6.8 mm 21.10 Nmm

1217641

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.4 mm
Torsion Spring 270 ° Right Hand 6.8 mm 21.10 Nmm

1217642

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.4 mm
Torsion Spring 270 ° Left Hand 7.2 mm 24.60 Nmm

1217653

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.8 mm
Torsion Spring 270 ° Left Hand 5.1 mm 10.51 Nmm

1217605

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 270 ° Left Hand 4.1 mm 15.82 Nmm

1217627

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm