Menu Search

Torsion Spring 270 ° Right Hand 38.5 mm 3616.00 Nmm

This 270° torsion spring has an outer diameter of 38.51 mm with a leg length from the centre of 101.6 mm and torque of 3616 Nm. It has a left hand wind direction and recommended mandrel size of 25.73 mm.
Essentra Part Number:

10633991

Manufacturer Part Number:

1217916

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 11.552
150 + £ 10.985
Standard pack: 30

Order in multiple of 30

Total price:

£ 346.56

30 x £ 11.552

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 3616.00 Nmm
Leg Length from Hole Center 101.6 mm
Wind Direction Right Hand
Wire Diameter 3.2 mm
Mandrel Size 25.7 mm
Minimum Axial Space 39.7 mm
Outside Diameter 38.5 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us