Menu Search

Torsion Spring 90 ° Right Hand 21.5 mm 2373.00 Nmm

This 90° torsion spring has an outer diameter of 21.54 mm with a leg length from the centre of 88.9 mm and torque of 2373 Nm. It has a left hand wind direction and recommended mandrel size of 12.7 mm.
Essentra Part Number:

10639146

Manufacturer Part Number:

1217886

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 4.0113
150 - 299 £ 3.7987
300 + £ 3.6002
Standard pack: 30

Order in multiple of 30

Total price:

£ 120.34

30 x £ 4.0113

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 2373.00 Nmm
Leg Length from Hole Center 88.9 mm
Wind Direction Right Hand
Wire Diameter 2.7 mm
Mandrel Size 12.7 mm
Minimum Axial Space 15.3 mm
Outside Diameter 21.5 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us