Menu Search

Torsion Spring 270 ° Right Hand 6.7 mm 92.70 Nmm

This 270° torsion spring has an outer diameter of 8.99 mm with a leg length from the centre of 25.4 mm and torque of 92.7 Nm. It has a left hand wind direction and recommended mandrel size of 5.54 mm.
Item code:

1217712

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 1.7717
150 - 299 £ 1.6867
300 + £ 1.5875
Standard pack: 30

Order in multiple of 30

Total price:

£ 53.15

30 x £ 1.7717

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 92.70 Nmm
Leg Length from Hole Center 25.4 mm
Wind Direction Right Hand
Wire Diameter 0.8 mm
Mandrel Size 4.0 mm
Minimum Axial Space 11.0 mm
Outside Diameter 6.7 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us