Quantity | Unit price |
---|---|
30 - 149 | £ 1.7009 |
150 - 299 | £ 1.6017 |
300 + | £ 1.5308 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Torque | 42.40 Nmm |
---|---|
Torque | 42.40 Nmm |
Leg Length from Hole Center | 19.1 mm |
Leg Length from Hole Center | 0.752 in |
Wind Direction | Left Hand |
Wire Diameter | 0.6 mm |
Wire Diameter | 0.024 in |
Mandrel Size | 3.6 mm |
Mandrel Size | 3.6 mm |
Minimum Axial Space | 5.4 mm |
Minimum Axial Space | 0.213 in |
Outside Diameter | 0.224 in |
Outside Diameter | 5.7 mm |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue