Menu Search

Fixed Position Hinge 67.0 mm (L) 55.0 mm (W) Black

Essentra Part Number:

10281109

Manufacturer Part Number:

497566

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 233.8227
25 + £ 110.1342
Standard pack: 25

Order any quantity

Total price:

£ 233.82

1 x £ 233.8227

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 4.5 mm
Maximum Torque 3.2 Nm
Overall Length 67.0 mm
Overall Width 55.0 mm
Material Aluminium
Colour Black
Commodity Code 7616100099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us