| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 13.0362 |
| 50 - 249 | £ 9.3116 |
| 250 + | £ 7.9043 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Torque | 1.1 Nm |
|---|---|
| Maximum Torque | 1.1 Nm |
| Overall Length | 2.244 in |
| Overall Length | 57.0 mm |
| Overall Width | 52.0 mm |
| Overall Width | 2.047 in |
| Material | Stainless Steel |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue