Menu Search

Torque Hinge 100.0 mm 82.5 mm Zinc Alloy Clear

Essentra Part Number:

10352977

Manufacturer Part Number:

1501232

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 179.6673
25 + £ 81.8168
Standard pack: 25

Order any quantity

Total price:

£ 179.67

1 x £ 179.6673

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.5 mm
Maximum Torque 4.50 Nm
Overall Length 100.0 mm
Overall Width 82.5 mm
Colour Clear
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us