Menu Search

Torque Hinge 80.0 mm 40.0 mm 304 Stainless Steel Grey

Essentra Part Number:

10352953

Manufacturer Part Number:

1501230

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 186.7906
25 + £ 85.0524
Standard pack: 25

Order any quantity

Total price:

£ 186.79

1 x £ 186.7906

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.0 mm
Maximum Torque 3.0 Nm
Overall Length 80.0 mm
Overall Width 40.0 mm
Colour Grey
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us