Menu Search

Torque Hinge 40.0 mm 28.0 mm Polymer White

Item code:

1501219

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 20.2133
50 + £ 9.2101
Standard pack: 50

Order any quantity

Total price:

£ 20.21

1 x £ 20.2133

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 2.5 mm
Maximum Torque 0.25 Nm
Overall Length 40.0 mm
Overall Width 28.0 mm
Colour White
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us