10202302
1224024
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 66.6818 |
| 50 + | £ 27.3671 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 3.0 mm |
|---|---|
| Leaf Thickness | 0.118 in |
| Maximum Torque | 1.8 Nm |
| Maximum Torque | 1.8 Nm |
| Overall Length | 38.0 mm |
| Overall Length | 1.496 in |
| Overall Thickness | 10.0 mm |
| Overall Thickness | 0.394 in |
| Overall Width | 40.0 mm |
| Overall Width | 1.575 in |
| Colour | Black |
| Finish | Painted |
| Number of Mounting Holes | 4 |
| Commodity Code | 3926300090 |
| Full Material | Aluminium Alloy |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue