10202265
1224019
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 71.1015 |
| 50 + | £ 27.4788 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 4.5 mm |
|---|---|
| Leaf Thickness | 0.177 in |
| Maximum Torque | 3.4 Nm |
| Maximum Torque | 3.4 Nm |
| Overall Length | 50.8 mm |
| Overall Length | 2 in |
| Overall Thickness | 12.7 mm |
| Overall Thickness | 0.5 in |
| Overall Width | 57.1 mm |
| Overall Width | 2.248 in |
| Colour | Black |
| Finish | Painted |
| Number of Mounting Holes | 4 |
| Commodity Code | 3926300090 |
| Full Material | Die Cast Zinc Alloy |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue