Menu Search

Torque Hinge 54.0 mm 33.6 mm Zinc Alloy Black

Essentra Part Number:

10202166

Manufacturer Part Number:

1223970

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 45.5801
50 + £ 18.5426
Standard pack: 50

Order any quantity

Total price:

£ 45.58

1 x £ 45.5801

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.5 mm
Maximum Torque 0.45 Nm
Overall Length 54.0 mm
Overall Width 33.6 mm
Colour Black
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us