Menu Search

Torque Hinge 76.6 mm 51.2 mm Zinc Alloy Black

Essentra Part Number:

10202098

Manufacturer Part Number:

1223930

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 57.1811
50 + £ 23.262
Standard pack: 50

Order any quantity

Total price:

£ 57.18

1 x £ 57.1811

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.0 mm
Maximum Torque 2.26 Nm
Overall Length 76.6 mm
Overall Width 51.2 mm
Colour Black
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us