Menu Search

Torque Hinge 65.0 mm 56.0 mm Acetal Polymer Black

This Adjustable Torque Hinge is used when there is no need to hold doors in an open position. Suitable for both horizontally and vertically opening doors. It provides resistance to movement and prevents sudden closure.
Essentra Part Number:

10274811

Manufacturer Part Number:

493704

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 22.8826
10 + £ 11.8213
Standard pack: 10

Order any quantity

Total price:

£ 22.88

1 x £ 22.8826

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 65.0 mm
Overall Width 56.0 mm
Type Large
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us