10366899
274204369905
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 5.7831 |
| 50 - 99 | £ 5.6697 |
| 100 + | £ 5.5563 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 1.693 in |
|---|---|
| Overall Length | 43.0 mm |
| Overall Width | 1.437 in |
| Overall Width | 36.5 mm |
| Adjustable Torque | Adjustable |
| Fixing Type | Screw |
| Mounting Hole Depression | Round |
| Mounting Hole Shape | Round |
| Number of Mounting Holes | 4 |
| Type | Adjustable Friction Hinge |
| Body Material | POM |
| Finish | No Finish |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue