Menu Search

Top Lock Cable Clamp

In stock

Snap In Top Lock cable Clamp is quick and easy to install by snapping it into a flat surface. It features a snap in the top lock design and provides a secure hold of cables in place when installing it to walls, ceilings, and floors, preventing them from moving or becoming damaged.

Ideal for use with flat cables or wires, attaching them horizontally to the base. They are commonly used in the automotive industry, engineering industry, where secure cable attachment is important.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Base Length Panel Thickness Range View
£ 0.3104 - £ 0.3104 Request the lead time here
0.8 - 1.6 mm
£ 0.3061 - £ 0.3061 Request the lead time here
0.8 - 1.6 mm
£ 0.3401 - £ 0.3401 5616 In stock
0.8 - 1.6 mm
10154434 £ 0.2735 - £ 0.2735 2500 In stock
0.8 - 1.6 mm
£ 0.428 - £ 0.428 21868 In stock
0.8 - 1.6 mm
Flat Cable Clamp 5.0 mm Natural Nylon 6/6

10154458

Price Range
£ 0.3104 - £ 0.3104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Between Fixing Holes
    35.0 mm
  • Inside Height
    3.7 mm
  • Overall Height
    7.3 mm
Flat Cable Clamp 5.0 mm Natural Nylon 6/6

10154441

Price Range
£ 0.3061 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Between Fixing Holes
    30.0 mm
  • Inside Height
    3.7 mm
  • Overall Height
    7.3 mm
Flat Cable Clamp 5.0 mm Natural Nylon 6/6

10154465

Price Range
£ 0.3401 - £ 0.3401

Stock Levels
5616 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Between Fixing Holes
    45.0 mm
  • Inside Height
    3.7 mm
  • Overall Height
    7.3 mm
Flat Cable Clamp 5.0 mm Natural Nylon 6/6

10154434

Price Range
£ 0.2735 - £ 0.2735

Stock Levels
2500 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Between Fixing Holes
    15.0 mm
  • Inside Height
    3.4 mm
  • Overall Height
    7.3 mm
Flat Cable Clamp 5.0 mm Natural Nylon 6/6

10154472

Price Range
£ 0.428 - £ 0.428

Stock Levels
21868 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Between Fixing Holes
    60.0 mm
  • Inside Height
    3.7 mm
  • Overall Height
    7.3 mm