Quantity | Unit price |
---|---|
1000 + | £ 0.0193 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Mild Steel |
Finish | Zinc Plated |
Washer Shape | Round |
Washer Type | Locking Washer |
Tooth Location | External |
Thickness | 0.5 mm |
Thickness | 0.02 in |
Inside Diameter | 4.1 mm |
Inside Diameter | 0.161 in |
Outside Diameter | 8.0 mm |
Outside Diameter | 0.315 in |
Compatible Screw Sizes (All) | M3 |
Price per piece incl VAT | 0.0227 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue