Quantity | Unit price |
---|---|
500 - 999 | £ 0.0579 |
1000 + | £ 0.0414 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Stainless Steel |
Washer Shape | Round |
Washer Type | Locking Washer |
Tooth Location | External |
Thickness | 0.4 mm |
Thickness | 0.016 in |
Inside Diameter | 2.8 mm |
Inside Diameter | 0.11 in |
Outside Diameter | 5.0 mm |
Outside Diameter | 0.197 in |
Compatible Screw Sizes (All) | M2 |
Standards | DIN 85 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue