Quantity | Unit price |
---|---|
1 + | £ 1.3613 |
B | 65.0 mm |
---|---|
B | 2.559 in |
C | 13.0 mm |
C | 0.512 in |
D | M8 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue