| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.1658 |
| 10000 + | £ 0.1615 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 30.0 mm |
|---|---|
| Head Diameter | 1.181 in |
| Head Height | 5.0 mm |
| Head Height | 0.197 in |
| Thread Length | 30.0 mm |
| Thread Length | 1.181 in |
| Thread Size | M10 |
| Head Type | Truss Head |
| Screw Type | Thumb Screw |
| Drive Type | Flat Drive |
| Commodity Code | 3926909790 |
| Full Material | Polyamide 66 |
| Overall Length | 1.378 in |
| Overall Length | 35.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue