10053676
0140860000VR
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.7512 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 16.0 mm |
|---|---|
| Head Diameter | 0.63 in |
| Head Height | 0.134 in |
| Head Height | 3.4 mm |
| Thread Length | 0.787 in |
| Thread Length | 20.0 mm |
| Thread Size | M10 |
| Head Type | Truss Head |
| Screw Type | Thumb Screw |
| Drive Type | Flat Drive |
| Commodity Code | 3926909790 |
| Full Material | Polyamide 66 |
| Overall Length | 0.921 in |
| Overall Length | 23.4 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue