Quantity | Unit price |
---|---|
1 + | £ 5.8096 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 6.0 mm |
---|---|
d2 | M5 |
D3 | 10.0 mm |
l1 | 16.0 mm |
l2 | 9.5 mm |
l3 | 4.5 mm |
A/F | 3.0 mm |
Head Type | Knurled with Shoulder Head |
Screw Type | Thumb Screw |
Material | Stainless Steel |
Colour | Grey |
Finish | Matt |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue