Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quantity | Unit price |
---|---|
1 + | £ 5.5414 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 0.354 in |
---|---|
Head Diameter | 9.0 mm |
Head Height | 0.157 in |
Head Height | 4.0 mm |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Thread Size | M4 |
Shoulder Diameter | 5.0 mm |
Shoulder Diameter | 0.197 in |
Full Material | 304 Stainless Steel |
Screw Type | Thumb Screw |
Colour | Grey |
Finish | Matt |
Point Type | M4 |
Overall Length | 1.654 in |
Overall Length | 42.0 mm |
Length Under Head | 1.496 in |
Length Under Head | 38.0 mm |
Screw Full Material | Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue