| Quantity | Unit price | 
|---|---|
| 1 + | £ 25.6143 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.945 in | 
|---|---|
| Head Diameter | 24.0 mm | 
| Head Height | 0.433 in | 
| Head Height | 11.0 mm | 
| Thread Length | 2.756 in | 
| Thread Length | 70.0 mm | 
| Thread Size | M12 | 
| Shoulder Diameter | 0.63 in | 
| Shoulder Diameter | 16.0 mm | 
| Full Material | 304 Stainless Steel | 
| Screw Type | Thumb Screw | 
| Colour | Grey | 
| Finish | Matt | 
| Point Type | M12 | 
| Overall Length | 3.898 in | 
| Overall Length | 99.0 mm | 
| Length Under Head | 3.465 in | 
| Length Under Head | 88.0 mm | 
| Screw Full Material | Stainless Steel | 
| Commodity Code | 7318156290 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue