Quantity | Unit price |
---|---|
1 + | £ 4.4489 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 0.945 in |
---|---|
Head Diameter | 24.0 mm |
Head Height | 0.433 in |
Head Height | 11.0 mm |
Thread Length | 2.756 in |
Thread Length | 70.0 mm |
Thread Size | M12 |
Shoulder Diameter | 0.63 in |
Shoulder Diameter | 16.0 mm |
Full Material | 304 Stainless Steel |
Screw Type | Thumb Screw |
Colour | Grey |
Finish | Matt |
Point Type | M12 |
Overall Length | 3.898 in |
Overall Length | 99.0 mm |
Length Under Head | 3.465 in |
Length Under Head | 88.0 mm |
Screw Full Material | Steel |
Commodity Code | 7318156861 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue