Quantity | Unit price |
---|---|
1 + | £ 11.2408 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 0.709 in |
---|---|
Head Diameter | 18.0 mm |
Head Height | 0.315 in |
Head Height | 8.0 mm |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Thread Size | M10 |
Shoulder Diameter | 12.0 mm |
Shoulder Diameter | 0.472 in |
Full Material | 304 Stainless Steel |
Screw Type | Thumb Screw |
Colour | Grey |
Finish | Matt |
Point Type | M10 |
Overall Length | 2.126 in |
Overall Length | 54.0 mm |
Length Under Head | 1.811 in |
Length Under Head | 46.0 mm |
Screw Full Material | Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue