Quantity | Unit price |
---|---|
1 + | £ 2.2376 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 16.0 mm |
---|---|
Head Diameter | 0.63 in |
Head Height | 0.276 in |
Head Height | 7.0 mm |
Thread Length | 3.15 in |
Thread Length | 80.0 mm |
Thread Size | M8 |
Shoulder Diameter | 0.394 in |
Shoulder Diameter | 10.0 mm |
Full Material | 304 Stainless Steel |
Screw Type | Thumb Screw |
Colour | Grey |
Finish | Matt |
Point Type | M8 |
Overall Length | 100.0 mm |
Overall Length | 3.937 in |
Length Under Head | 93.0 mm |
Length Under Head | 3.661 in |
Screw Full Material | Steel |
Commodity Code | 7318156861 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue