Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Knobs, or Thumb Knobs easily press fit on to screws, creating a small knob for clamping or securing an application. These Thumb Screw Knobs, also known as Thumb Bolts, can be used with any length of screw. The knurled edge is easily gripped for tightening and loosening.

Our offer features a range of black and orange Knurled Knobs, made from Polyoxymethylene (POM). Several options available; the first two options offer easy assembly with bolts and nuts, with a single hammer-stroke. Suitable for M4, M5, M6, M8 and M10 hexagon bolts and nuts. They are in compliance with DIN 555, 601, 934, 558, 571, 931 and 7976. The third options easily assembles on socket head screws, also with one hammer-stroke. Available for inside hexagon bolts from M3 up to M10, and in compliance with DIN 912, 6912, 7984.

Also available are Knurled Screws or Nuts made from either Steel, with a tensile strength class of 5.8 (500 N/mm). This option has a visible face fine turned and blackened. The other option made from Stainless Steel AISI 303 - the visible face find turned with a matte, shot-blasted finish. Various threads available include M5 knob screw options.

A Thumb Screw Knob made from Acetal is also in our thumb knob range. These can be used as a thumb screw or a knob, with caps available for use with any length screw. Colour options include Black, Blue and Red.

The range also features a black Polyamide (PA 6) Knurled Kbob, suitable for Socket Head Caps Screws, which easily assembles into the base of the knob. Not special tools or glue is required. The knurled edge increases grip.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
136 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Full Material View
£ 0.2346 - £ 0.2346 Request the lead time here
12.7 mm
M4
Acetal
Request the lead time here
30.0 mm
M8
Stainless Steel
10177297 £ 0.2023 - £ 0.2023 Request the lead time here
12.7 mm
M4
Acetal
£ 4.1956 - £ 4.1956 Request the lead time here
20.0 mm
M5
Stainless Steel
10194317 £ 4.7625 - £ 4.7625 Request the lead time here
20.0 mm
M5
Stainless Steel
£ 5.7264 - £ 5.7264 230 In stock
20.0 mm
M5
Stainless Steel
£ 3.8873 - £ 3.9609 49 In stock
24.0 mm
M6
Stainless Steel
£ 8.7455 - £ 8.9298 Request the lead time here
30.0 mm
M8
Stainless Steel
£ 5.1594 - £ 5.2586 Request the lead time here
30.0 mm
M8
Steel
10194577 £ 0.5811 - £ 0.5939 Request the lead time here
16.0 mm
M4
Steel
£ 1.3352 - £ 1.3621 6 In stock
24.0 mm
M6
Steel
£ 3.9262 - £ 3.9262 28 In stock
36.0 mm
M10
Steel
£ 2.6647 - £ 2.7214 Request the lead time here
24.0 mm
M6
Steel
£ 3.3346 - £ 3.3919 Request the lead time here
24.0 mm
M6
Steel
£ 0.4549 - £ 0.4734 4014 In stock
17.0 mm
M4
Polyoxymethylene
£ 1.4594 - £ 1.4883 Request the lead time here
16.0 mm
M4
Steel
£ 1.2671 - £ 1.2941 Request the lead time here
12.0 mm
M3
Steel
£ 1.2005 - £ 1.2246 Request the lead time here
12.0 mm
M3
Steel
10194201 £ 1.5024 - £ 1.5308 Request the lead time here
16.0 mm
M4
Steel
10194225 £ 1.6584 - £ 1.7009 910 In stock
16.0 mm
M4
Steel
  • of 7
Thumb Screw Knob 12.7 mm (DIA) M4 Acetal

10177327

Price Range
£ 0.2346 - £ 0.2346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Knob Style
    Round
  • Type
    Thumb Screw Knobs
  • Thread Size
    M4
  • Knob Diameter
    12.7 mm
Knurled Knob 30.0 mm M8 Stainless Steel

10503355


Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Type
    M8
  • Thread Size
    M8
  • Knob Diameter
    30.0 mm
  • Full Material
    Stainless Steel
Thumb Screw Knob 12.7 mm (DIA) M4 Acetal

10177297

Price Range
£ 0.2023 - £ 0.2023

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Knob Style
    Round
  • Type
    Thumb Screw Knobs
  • Thread Size
    M4
  • Knob Diameter
    12.7 mm
Knurled Knob 20.0 mm M5 10.0 mm Stainless Steel Silver

10194270

Price Range
£ 4.1956 - £ 4.1956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M5
  • Head Height
    4.0 mm
Knurled Knob 20.0 mm M5 16.0 mm Stainless Steel Silver

10194317

Price Range
£ 4.7625 - £ 4.7625

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M5
  • Head Height
    4.0 mm
Knurled Knob 20.0 mm M5 25.0 mm Stainless Steel Silver

10194355

Price Range
£ 5.7264 - £ 5.7264

Stock Levels
230 In stock
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M5
  • Head Height
    4.0 mm
Knurled Knob 24.0 mm M6 15.0 mm Stainless Steel

10194621

Price Range
£ 3.9609 - £ 3.8873

Stock Levels
49 In stock
Attributes
  • Knob Style
    Knurled
  • Type
    Nut
  • Thread Size
    M6
  • Head Height
    5.0 mm
  • Knob Diameter
    24.0 mm
Knurled Knob 30.0 mm M8 16.0 mm Stainless Steel Silver

10194508

Price Range
£ 8.9298 - £ 8.7455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M8
  • Head Height
    6.0 mm
Knurled Knob 30.0 mm M8 30.0 mm Steel Black

10194546

Price Range
£ 5.2586 - £ 5.1594

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M8
  • Head Height
    6.0 mm
Knurled Knob 16.0 mm M4 9.5 mm Steel Black

10194577

Price Range
£ 0.5939 - £ 0.5811

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Nut
  • Thread Size
    M4
  • Head Height
    3.5 mm
Knurled Knob 24.0 mm M6 15.0 mm Steel Black

10194614

Price Range
£ 1.3621 - £ 1.3352

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Nut
  • Thread Size
    M6
  • Head Height
    5.0 mm
Knurled Knob 36.0 mm M10 23.0 mm Steel Black

10194652

Price Range
£ 3.9262 - £ 3.9262

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Nut
  • Thread Size
    M10
  • Head Height
    8.0 mm
Knurled Knob 24.0 mm M6 16.0 mm Steel Black

10194409

Price Range
£ 2.7214 - £ 2.6647

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M6
  • Head Height
    5.0 mm
Knurled Knob 24.0 mm M6 25.0 mm Steel Black

10194447

Price Range
£ 3.3919 - £ 3.3346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M6
  • Head Height
    5.0 mm
Thumb Screw Knob 17.0 mm (DIA) POM

10057643

Price Range
£ 0.4734 - £ 0.4549

Stock Levels
4014 In stock
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M4
  • Knob Diameter
    17.0 mm
  • Overall Height
    5.5 mm
Knurled Knob 16.0 mm M4 12.0 mm Steel Black

10194188

Price Range
£ 1.4883 - £ 1.4594

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M4
  • Head Height
    3.5 mm
Knurled Knob 12.0 mm M3 6.0 mm Steel Black

10194072

Price Range
£ 1.2941 - £ 1.2671

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M3
  • Head Height
    2.5 mm
Knurled Knob 12.0 mm M3 12.0 mm Steel Black

10194119

Price Range
£ 1.2246 - £ 1.2005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M3
  • Head Height
    2.5 mm
Knurled Knob 16.0 mm M4 16.0 mm Steel Black

10194201

Price Range
£ 1.5308 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M4
  • Head Height
    3.5 mm
Knurled Knob 16.0 mm M4 20.0 mm Steel Black

10194225

Price Range
£ 1.7009 - £ 1.6584

Stock Levels
910 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M4
  • Head Height
    3.5 mm