Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Knobs, or Thumb Knobs easily press fit on to screws, creating a small knob for clamping or securing an application. These Thumb Screw Knobs, also known as Thumb Bolts, can be used with any length of screw. The knurled edge is easily gripped for tightening and loosening.

Our offer features a range of black and orange Knurled Knobs, made from Polyoxymethylene (POM). Several options available; the first two options offer easy assembly with bolts and nuts, with a single hammer-stroke. Suitable for M4, M5, M6, M8 and M10 hexagon bolts and nuts. They are in compliance with DIN 555, 601, 934, 558, 571, 931 and 7976. The third options easily assembles on socket head screws, also with one hammer-stroke. Available for inside hexagon bolts from M3 up to M10, and in compliance with DIN 912, 6912, 7984.

Also available are Knurled Screws or Nuts made from either Steel, with a tensile strength class of 5.8 (500 N/mm). This option has a visible face fine turned and blackened. The other option made from Stainless Steel AISI 303 - the visible face find turned with a matte, shot-blasted finish. Various threads available include M5 knob screw options.

A Thumb Screw Knob made from Acetal is also in our thumb knob range. These can be used as a thumb screw or a knob, with caps available for use with any length screw. Colour options include Black, Blue and Red.

The range also features a black Polyamide (PA 6) Knurled Kbob, suitable for Socket Head Caps Screws, which easily assembles into the base of the knob. Not special tools or glue is required. The knurled edge increases grip.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
136 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Full Material View
10260906 £ 0.6676 - £ 1.4019 Request the lead time here
16.0 mm
M5
Polyamide 6
£ 0.4663 - £ 0.4847 Request the lead time here
20.0 mm
M6
Polyoxymethylene
£ 0.4167 - £ 0.4337 11045 In stock
13.0 mm
M4
Polyoxymethylene
£ 0.411 - £ 0.428 44 In stock
13.0 mm
M4
Polyoxymethylene
£ 0.6732 - £ 0.7016 Request the lead time here
25.0 mm
M6
Polyoxymethylene
£ 0.7824 - £ 0.815 2851 In stock
36.0 mm
M8
Polyoxymethylene
£ 0.6208 - £ 0.6463 728 In stock
25.0 mm
M6
Polyoxymethylene
£ 0.5116 - £ 0.5329 594 In stock
20.0 mm
M6
Polyoxymethylene
£ 0.3926 - £ 0.4082 12025 In stock
11.0 mm
M3
Polyoxymethylene
£ 0.6194 - £ 0.6449 207 In stock
25.0 mm
M8
Polyoxymethylene
£ 0.7073 - £ 1.4853 2000 In stock
19.0 mm
M6
Polyamide 6
£ 0.411 - £ 0.428 12138 In stock
13.0 mm
M4
Polyoxymethylene
£ 0.7483 - £ 0.7795 8757 In stock
36.0 mm
M10
Polyoxymethylene
£ 0.4549 - £ 0.4734 4014 In stock
17.0 mm
M4
Polyoxymethylene
£ 0.5371 - £ 0.5584 6119 In stock
20.0 mm
M5
Polyoxymethylene
£ 0.7824 - £ 0.815 900 In stock
36.0 mm
M8
Polyoxymethylene
£ 0.781 - £ 0.8121 2502 In stock
36.0 mm
M10
Polyoxymethylene
£ 0.6732 - £ 0.7016 1099 In stock
25.0 mm
M6
Polyoxymethylene
£ 0.5116 - £ 0.5329 Request the lead time here
17.0 mm
M4
Polyoxymethylene
£ 0.4663 - £ 0.4847 424 In stock
20.0 mm
M6
Polyoxymethylene
  • of 7
Thumb Screw Knob 16.0 mm (DIA) M5 Nylon

10260906

Price Range
£ 1.4019 - £ 0.6676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Thread Size
    M5
  • Knob Diameter
    16.0 mm
  • Overall Height
    6.0 mm
Thumb Screw Knob 20.0 mm (DIA) POM

10057766

Price Range
£ 0.4847 - £ 0.4663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Overall Height
    6.5 mm
Thumb Screw Knob 13.0 mm (DIA) POM

10057605

Price Range
£ 0.4337 - £ 0.4167

Stock Levels
11045 In stock
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M4
  • Knob Diameter
    13.0 mm
  • Overall Height
    4.5 mm
Thumb Screw Knob 13.0 mm (DIA) POM

10057612

Price Range
£ 0.428 - £ 0.411

Stock Levels
44 In stock
Attributes
  • Colour
    Orange
  • Type
    1
  • Thread Size
    M4
  • Knob Diameter
    13.0 mm
  • Overall Height
    9.5 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10057810

Price Range
£ 0.7016 - £ 0.6732

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Type
    1
  • Thread Size
    M6
  • Knob Diameter
    25.0 mm
  • Overall Height
    18.0 mm
Thumb Screw Knob 36.0 mm (DIA) POM

10057889

Price Range
£ 0.815 - £ 0.7824

Stock Levels
2851 In stock
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M8
  • Knob Diameter
    36.0 mm
  • Overall Height
    10.0 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10057797

Price Range
£ 0.6463 - £ 0.6208

Stock Levels
728 In stock
Attributes
  • Colour
    Orange
  • Type
    2
  • Thread Size
    M6
  • Knob Diameter
    25.0 mm
  • Overall Height
    8.0 mm
Thumb Screw Knob 20.0 mm (DIA) POM

10057773

Price Range
£ 0.5329 - £ 0.5116

Stock Levels
594 In stock
Attributes
  • Colour
    Orange
  • Type
    1
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Overall Height
    15.0 mm
Thumb Screw Knob 11.0 mm (DIA) POM

10057964

Price Range
£ 0.4082 - £ 0.3926

Stock Levels
12025 In stock
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M3
  • Knob Diameter
    11.0 mm
  • Overall Height
    4.5 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10058107

Price Range
£ 0.6449 - £ 0.6194

Stock Levels
207 In stock
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Overall Height
    9.5 mm
Thumb Screw Knob 19.0 mm (DIA) M6 Nylon

10260913

Price Range
£ 1.4853 - £ 0.7073

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Thread Size
    M6
  • Knob Diameter
    19.0 mm
  • Overall Height
    8.0 mm
Thumb Screw Knob 13.0 mm (DIA) POM

10057629

Price Range
£ 0.428 - £ 0.411

Stock Levels
12138 In stock
Attributes
  • Colour
    Black
  • Type
    1
  • Thread Size
    M4
  • Knob Diameter
    13.0 mm
  • Overall Height
    9.5 mm
Thumb Screw Knob 36.0 mm (DIA) POM

10057926

Price Range
£ 0.7795 - £ 0.7483

Stock Levels
8757 In stock
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M10
  • Knob Diameter
    36.0 mm
  • Overall Height
    10.0 mm
Thumb Screw Knob 17.0 mm (DIA) POM

10057643

Price Range
£ 0.4734 - £ 0.4549

Stock Levels
4014 In stock
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M4
  • Knob Diameter
    17.0 mm
  • Overall Height
    5.5 mm
Thumb Screw Knob 20.0 mm (DIA) POM

10057742

Price Range
£ 0.5584 - £ 0.5371

Stock Levels
6119 In stock
Attributes
  • Colour
    Black
  • Type
    1
  • Thread Size
    M5
  • Knob Diameter
    20.0 mm
  • Overall Height
    15.0 mm
Thumb Screw Knob 36.0 mm (DIA) POM

10057872

Price Range
£ 0.815 - £ 0.7824

Stock Levels
900 In stock
Attributes
  • Colour
    Orange
  • Type
    2
  • Thread Size
    M8
  • Knob Diameter
    36.0 mm
  • Overall Height
    10.0 mm
Thumb Screw Knob 36.0 mm (DIA) POM

10057940

Price Range
£ 0.8121 - £ 0.781

Stock Levels
2502 In stock
Attributes
  • Colour
    Black
  • Type
    1
  • Thread Size
    M10
  • Knob Diameter
    36.0 mm
  • Overall Height
    23.0 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10057827

Price Range
£ 0.7016 - £ 0.6732

Stock Levels
1099 In stock
Attributes
  • Colour
    Black
  • Type
    1
  • Thread Size
    M6
  • Knob Diameter
    25.0 mm
  • Overall Height
    18.0 mm
Thumb Screw Knob 17.0 mm (DIA) POM

10057650

Price Range
£ 0.5329 - £ 0.5116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Type
    1
  • Thread Size
    M4
  • Knob Diameter
    17.0 mm
  • Overall Height
    11.5 mm
Thumb Screw Knob 20.0 mm (DIA) POM

10057759

Price Range
£ 0.4847 - £ 0.4663

Stock Levels
424 In stock
Attributes
  • Colour
    Orange
  • Type
    2
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Overall Height
    6.5 mm