| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 6.4749 |
| 10 - 19 | £ 5.8242 |
| 20 - 49 | £ 5.508 |
| 50 - 99 | £ 5.1816 |
| 100 + | £ 4.8552 |
| d1 | M10 |
|---|---|
| l1 | 14.0 |
| l2 | 2.7 |
| d2 | 7.0 |
| A/F | 5.0 |
| Weight g | 5.6 |
| Material | 303 Stainless Steel |
| Pad Type | Brass Pad |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue