Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Thrust Pads screw onto plunger tips for use in straight-line action clamps. The plunger pushes forward until the thrust pad is securely holding the work piece. These components are designed for quick action clamping with size variations and long opening and closing motions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Thickness | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.059 in
1.5 mm
|
M5
|
0.579 in
14.7 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
0.374 in
9.5 mm
|
M12
|
0.059 in
1.5 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
0.531 in
13.5 mm
|
M16
|
0.059 in
1.5 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
0.531 in
13.5 mm
|
M16
|
0.059 in
1.5 mm
|
1.378 in
35.0 mm
|
|||
| Request the lead time here |
0.161 in
4.1 mm
|
M6
|
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
0.673 in
17.1 mm
|
M6
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
0.579 in
14.7 mm
|
M6
|
0.374 in
9.5 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
0.059 in
1.5 mm
|
M8
|
0.531 in
13.5 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
0.059 in
1.5 mm
|
M8
|
0.531 in
13.5 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
0.059 in
1.5 mm
|
M4
|
0.161 in
4.1 mm
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
0.059 in
1.5 mm
|
M5
|
0.224 in
5.7 mm
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
0.374 in
9.5 mm
|
M12
|
0.059 in
1.5 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
0.374 in
9.5 mm
|
M12
|
0.059 in
1.5 mm
|
1.378 in
35.0 mm
|
|||
| Request the lead time here |
0.531 in
13.5 mm
|
M16
|
0.059 in
1.5 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
0.531 in
13.5 mm
|
M16
|
0.059 in
1.5 mm
|
1.378 in
35.0 mm
|
|||
| Request the lead time here |
0.161 in
4.1 mm
|
M16
|
0.059 in
1.5 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
0.673 in
17.1 mm
|
M6
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
0.224 in
5.7 mm
|
M6
|
0.374 in
9.5 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
0.059 in
1.5 mm
|
M8
|
0.531 in
13.5 mm
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
0.059 in
1.5 mm
|
M8
|
0.531 in
13.5 mm
|
1.575 in
40.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue