Menu Search

Thrust Pad

In production

Thrust Pads screw onto plunger tips for use in straight-line action clamps. The plunger pushes forward until the thrust pad is securely holding the work piece. These components are designed for quick action clamping with size variations and long opening and closing motions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Head Thickness Thread Size Head Height Thread Length View
Request the lead time here
9.5 mm
M12
1.5 mm
25.0 mm
Request the lead time here
9.5 mm
M12
1.5 mm
35.0 mm
Request the lead time here
13.5 mm
M16
1.5 mm
25.0 mm
Request the lead time here
13.5 mm
M16
1.5 mm
35.0 mm
Request the lead time here
4.1 mm
M16
1.5 mm
50.0 mm
Request the lead time here
17.1 mm
M6
9.5 mm
25.0 mm
Request the lead time here
5.7 mm
M6
9.5 mm
40.0 mm
Request the lead time here
1.5 mm
M8
13.5 mm
12.0 mm
Request the lead time here
1.5 mm
M8
13.5 mm
40.0 mm
Request the lead time here
1.5 mm
M4
4.1 mm
12.0 mm
Request the lead time here
1.5 mm
M4
17.1 mm
25.0 mm
10504741 Request the lead time here
1.5 mm
M5
14.7 mm
25.0 mm
Request the lead time here
9.5 mm
M5
14.7 mm
25.0 mm
Request the lead time here
9.5 mm
M12
1.5 mm
35.0 mm
Request the lead time here
13.5 mm
M12
1.5 mm
50.0 mm
Request the lead time here
13.5 mm
M16
1.5 mm
35.0 mm
Request the lead time here
13.5 mm
M16
1.5 mm
50.0 mm
Request the lead time here
17.1 mm
M6
9.5 mm
12.0 mm
Request the lead time here
5.7 mm
M6
9.5 mm
40.0 mm
Request the lead time here
14.7 mm
M8
13.5 mm
12.0 mm
  • of 3
Thrust Pad 9.5 mm (T) 12.0 mm (L) M12 Steel

10504307


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 9.5 mm (T) 40.0 mm (L) M12 Steel

10504345


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 12.0 mm (L) M16 Steel

10504383


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 25.0 mm (L) M16 Steel

10504420


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad 4.1 mm (T) 12.0 mm (L) M16 Steel

10504468


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad 17.1 mm (T) 25.0 mm (L) M6 Steel

10504505


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 5.7 mm (T) 16.0 mm (L) M6 Steel

10504543


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 25.0 mm (L) M8 Steel

10504581


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 35.0 mm (L) M8 Steel

10504628


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 50.0 mm (L) M4 Steel

10504666


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    4.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 35.0 mm (L) M4 Steel

10504703


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    17.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 50.0 mm (L) M5 Steel

10504741


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    14.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 9.5 mm (T) 12.0 mm (L) M5 Steel

10504284


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    14.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 9.5 mm (T) 25.0 mm (L) M12 Steel

10504321


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 12.0 mm (L) M12 Steel

10504376


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 25.0 mm (L) M16 Steel

10504413


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 40.0 mm (L) M16 Steel

10504451


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad 17.1 mm (T) 25.0 mm (L) M6 Steel

10504499


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad 5.7 mm (T) 16.0 mm (L) M6 Steel

10504536


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad 14.7 mm (T) 25.0 mm (L) M8 Steel

10504574


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel