Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 1.4215 - £ 1.4742 Request the lead time here
M5
Black
PPS
20.0 mm
£ 1.7009 - £ 1.7009 13155 In stock
M3
Natural
PA
12.7 mm
£ 2.0552 - £ 2.0552 24906 In stock
M3
Natural
PA
18.0 mm
£ 3.09 - £ 3.09 Request the lead time here
M3
Natural
PA
30.0 mm
£ 0.6633 - £ 0.6917 Request the lead time here
M2
Black
25% Glass Filled Nylon 6
8.0 mm
£ 0.8873 - £ 0.9241 Request the lead time here
M2
Black
25% Glass Filled Nylon 6
20.0 mm
£ 0.6633 - £ 0.6917 Request the lead time here
M2.5
Black
25% Glass Filled Nylon 6
6.0 mm
£ 0.781 - £ 0.8121 Request the lead time here
M2.5
Black
25% Glass Filled Nylon 6
15.0 mm
£ 0.9964 - £ 1.0375 Request the lead time here
M2.5
Black
25% Glass Filled Nylon 6
30.0 mm
£ 2.4663 - £ 2.4663 5033 In stock
M3
Natural
PA
22.0 mm
£ 2.8065 - £ 2.8065 6994 In stock
M3
Natural
PA
25.0 mm
10379080 £ 1.5875 - £ 1.5875 Request the lead time here
M3
Natural
PA
10.0 mm
£ 2.2112 - £ 2.2112 Request the lead time here
M3
Natural
PA
20.0 mm
£ 1.3408 - £ 1.3408 18667 In stock
M3
Natural
PA
6.0 mm
£ 0.5939 - £ 0.5939 1025 In stock
M4
Black
25% Glass Filled Nylon 6
20.0 mm
10428627 £ 0.7186 - £ 0.7186 Request the lead time here
M4
Black
25% Glass Filled Nylon 6
30.0 mm
£ 0.9185 - £ 0.9185 551 In stock
M4
Black
25% Glass Filled Nylon 6
30.0 mm
10428641 £ 0.231 - £ 0.231 Request the lead time here
M4
Black
PA
40.0 mm
£ 0.2381 - £ 0.248 498 In stock
M5
Black
25% Glass Filled Nylon 6
15.0 mm
£ 0.3756 - £ 0.3827 1000 In stock
M5
Black
25% Glass Filled Nylon 6
30.0 mm
  • of 31
Female To Female Standoff 8.0 mm M5 20.0 mm

10542446

Price Range
£ 1.4742 - £ 1.4215

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M5
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 5.7 mm M3 12.7 mm

10379097

Price Range
£ 1.7009 - £ 1.7009

Stock Levels
13155 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    12.7 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 5.7 mm M3 18.0 mm

10379110

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
24906 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 5.7 mm M3 30.0 mm

10379158

Price Range
£ 3.09 - £ 3.09

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 5.0 mm M2 8.0 mm

10369517

Price Range
£ 0.6917 - £ 0.6633

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    4.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    8.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 20.0 mm

10369555

Price Range
£ 0.9241 - £ 0.8873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 6.0 mm

10369593

Price Range
£ 0.6917 - £ 0.6633

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    6.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10369647

Price Range
£ 0.8121 - £ 0.781

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    7.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 30.0 mm

10369685

Price Range
£ 1.0375 - £ 0.9964

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 5.7 mm M3 22.0 mm

10379134

Price Range
£ 2.4663 - £ 2.4663

Stock Levels
5033 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    22.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 5.7 mm M3 25.0 mm

10379141

Price Range
£ 2.8065 - £ 2.8065

Stock Levels
6994 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 5.7 mm M3 10.0 mm

10379080

Price Range
£ 1.5875 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    10.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 5.7 mm M3 20.0 mm

10379127

Price Range
£ 2.2112 - £ 2.2112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 5.7 mm M3 6.0 mm

10379370

Price Range
£ 1.3408 - £ 1.3408

Stock Levels
18667 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    6.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff 10.0 mm 20.0 mm

10157510

Price Range
£ 0.5939 - £ 0.5939

Stock Levels
1025 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    20.0 mm
  • Thread Size
    M4
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 8.0 mm M4 30.0 mm

10428627

Price Range
£ 0.7186 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    30.0 mm
Female To Female Standoff 10.0 mm 30.0 mm

10157558

Price Range
£ 0.9185 - £ 0.9185

Stock Levels
551 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

10428641

Price Range
£ 0.231 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    40.0 mm
Female To Female Standoff 10.0 mm 15.0 mm

10157688

Price Range
£ 0.248 - £ 0.2381

Stock Levels
498 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Thread Size
    M5
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 10.0 mm 30.0 mm

10157763

Price Range
£ 0.3827 - £ 0.3756

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled