Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.1669 - £ 0.206 Request the lead time here
M3.5
Natural
Nylon 6/6
16.0 mm
£ 0.1685 - £ 0.208 Request the lead time here
M4
Natural
Nylon 6/6
15.0 mm
£ 0.3249 - £ 0.4323 Request the lead time here
M3
Natural
Nylon 6/6
25.0 mm
£ 0.17 - £ 0.2099 Request the lead time here
M4
Natural
Nylon 6/6
16.0 mm
£ 0.1545 - £ 0.1907 Request the lead time here
M4
Natural
Nylon 6/6
11.0 mm
£ 0.3893 - £ 0.5182 Request the lead time here
M3
Natural
Nylon 6/6
20.0 mm
£ 0.1638 - £ 0.2022 Request the lead time here
M4
Natural
Nylon 6/6
13.0 mm
£ 0.1777 - £ 0.2193 2000 In stock
M4
Natural
Nylon 6/6
25.0 mm
£ 0.1543 - £ 0.1904 1000 In stock
M4
Natural
Nylon 6/6
10.0 mm
£ 0.1722 - £ 0.2126 Request the lead time here
M3.5
Natural
Nylon 6/6
20.0 mm
£ 0.3141 - £ 0.4188 Request the lead time here
M4
Natural
Nylon 6/6
19.0 mm
£ 0.1622 - £ 0.2003 Request the lead time here
M3.5
Natural
Nylon 6/6
13.0 mm
£ 0.176 - £ 0.2173 Request the lead time here
M4
Natural
Nylon 6/6
22.0 mm
£ 0.9255 - £ 0.9454 Request the lead time here
M3
Black
PA
10.0 mm
£ 0.4124 - £ 0.4294 480 In stock
M3
Black
PA
12.0 mm
£ 0.1615 - £ 0.1686 41756 In stock
M3
Black
PA
18.0 mm
£ 0.5839 - £ 0.5839 635 In stock
M3
Black
PA
15.0 mm
10168523 £ 0.5287 - £ 0.5287 1043 In stock
M3
Black
25% Glass Filled Nylon 6
10.0 mm
£ 0.3019 - £ 0.3019 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
30.0 mm
£ 0.7795 - £ 0.7951 Request the lead time here
M3
Black
PA
40.0 mm
  • of 31
Male To Female Standoff Hexagonal 6.0 mm M3.5 16.0 mm

10373026

Price Range
£ 0.206 - £ 0.1669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    16.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 15.0 mm

10373125

Price Range
£ 0.208 - £ 0.1685

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    15.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3 25.0 mm

10372951

Price Range
£ 0.4323 - £ 0.3249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    4.8 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 16.0 mm

10373132

Price Range
£ 0.2099 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    16.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 11.0 mm

10373088

Price Range
£ 0.1907 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    11.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3 20.0 mm

10372937

Price Range
£ 0.5182 - £ 0.3893

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    4.8 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 13.0 mm

10373101

Price Range
£ 0.2022 - £ 0.1638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    13.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 25.0 mm

10373187

Price Range
£ 0.2193 - £ 0.1777

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 10.0 mm

10373071

Price Range
£ 0.1904 - £ 0.1543

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    10.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3.5 20.0 mm

10373040

Price Range
£ 0.2126 - £ 0.1722

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 19.0 mm

10373156

Price Range
£ 0.4188 - £ 0.3141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    19.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3.5 13.0 mm

10373002

Price Range
£ 0.2003 - £ 0.1622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    13.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 22.0 mm

10373170

Price Range
£ 0.2173 - £ 0.176

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    22.0 mm
Female To Female Standoff Cylindrical M3 10.0 mm

10168516

Price Range
£ 0.9454 - £ 0.9255

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 12.0 mm

10168530

Price Range
£ 0.4294 - £ 0.4124

Stock Levels
480 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 18.0 mm

10168578

Price Range
£ 0.1686 - £ 0.1615

Stock Levels
41756 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 15.0 mm

10168554

Price Range
£ 0.5839 - £ 0.5839

Stock Levels
635 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff 10.0 mm

10168523

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
1043 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Diameter
    7.0 mm
  • Spacer Length
    10.0 mm
Female To Female Standoff 30.0 mm

10168622

Price Range
£ 0.3019 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Diameter
    7.0 mm
  • Spacer Length
    30.0 mm
Female To Female Standoff Cylindrical M3 40.0 mm

10168660

Price Range
£ 0.7951 - £ 0.7795

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    7.0 mm