Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
10157367 £ 0.6279 - £ 0.6406 Request the lead time here
M3
Black
Nylon 6/6
5.0 mm
£ 0.6591 - £ 0.6591 3500 In stock
M4
Black
PA
12.0 mm
£ 1.2331 - £ 1.2841 Request the lead time here
M5
Black
PA
45.0 mm
£ 1.1169 - £ 1.1622 Request the lead time here
M5
Black
PA
35.0 mm
£ 3.09 - £ 3.09 Request the lead time here
M3
Natural
PA
30.0 mm
£ 0.8674 - £ 0.9029 Request the lead time here
M4
Black
PA
30.0 mm
£ 1.0053 - £ 1.0468 Request the lead time here
M4
Black
PA
40.0 mm
£ 0.7439 - £ 0.7757 Request the lead time here
M4
Black
PA
12.0 mm
£ 0.7439 - £ 0.7757 Request the lead time here
M4
Black
PA
15.0 mm
£ 0.6305 - £ 0.6568 Request the lead time here
M3
Black
PA
10.0 mm
£ 1.1948 - £ 1.2189 Request the lead time here
M4
Natural
PA
50.0 mm
£ 0.8306 - £ 0.8476 20 In stock
M2.5
Black
25% Glass Filled Nylon 6
20.0 mm
£ 0.4436 - £ 0.4436 Request the lead time here
M2
Brown
PA
18.0 mm
£ 0.4209 - £ 0.4209 Request the lead time here
M3
Brown
PA
15.0 mm
£ 0.2381 - £ 0.248 15262 In stock
M2.5
Black
PA
18.0 mm
£ 0.4436 - £ 0.4436 Request the lead time here
M3
Brown
PA
18.0 mm
£ 0.4436 - £ 0.4436 Request the lead time here
M3
Brown
PA
12.0 mm
£ 0.6208 - £ 0.6208 Request the lead time here
M2.5
Black
25% Glass Filled Nylon 6
10.0 mm
£ 0.9666 - £ 0.9666 500 In stock
M2.5
Black
25% Glass Filled Nylon 6
25.0 mm
£ 0.8306 - £ 0.8476 542 In stock
M2.5
Black
25% Glass Filled Nylon 6
15.0 mm
  • of 31
Male To Female Standoff Hexagonal 6.0 mm M3 5.0 mm

10157367

Price Range
£ 0.6406 - £ 0.6279

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    5.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 12.0 mm

10428788

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
3500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    9.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    12.0 mm
Male To Female Standoff Hexagonal 10.0 mm M5 45.0 mm

10370049

Price Range
£ 1.2841 - £ 1.2331

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M5
  • Spacer Length
    45.0 mm
Male To Female Standoff Hexagonal 10.0 mm M5 35.0 mm

10370025

Price Range
£ 1.1622 - £ 1.1169

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M5
  • Spacer Length
    35.0 mm
Male To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

10379011

Price Range
£ 3.09 - £ 3.09

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
Male To Male Standoff Hexagonal 6.0 mm M4 30.0 mm PA

10370636

Price Range
£ 0.9029 - £ 0.8674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 40.0 mm PA

10640586

Price Range
£ 1.0468 - £ 1.0053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    40.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 12.0 mm PA

10629529

Price Range
£ 0.7757 - £ 0.7439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 15.0 mm PA

10640043

Price Range
£ 0.7757 - £ 0.7439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M3 10.0 mm PA

10631959

Price Range
£ 0.6568 - £ 0.6305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide
Female To Female Standoff Cylindrical M4 50.0 mm

10369371

Price Range
£ 1.2189 - £ 1.1948

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10155967

Price Range
£ 0.8476 - £ 0.8306

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 18.0 mm

10638743

Price Range
£ 0.4436 - £ 0.4436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 8.0 mm M3 15.0 mm

10630112

Price Range
£ 0.4209 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    15.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

10155943

Price Range
£ 0.248 - £ 0.2381

Stock Levels
15262 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 18.0 mm

10630150

Price Range
£ 0.4436 - £ 0.4436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 12.0 mm

10640876

Price Range
£ 0.4436 - £ 0.4436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 10.0 mm

10417508

Price Range
£ 0.6208 - £ 0.6208

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 25.0 mm

10424193

Price Range
£ 0.9666 - £ 0.9666

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    25.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10155929

Price Range
£ 0.8476 - £ 0.8306

Stock Levels
542 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    15.0 mm