Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 1.2785 - £ 1.304 Request the lead time here
M4
Black
PA
50.0 mm
£ 1.3026 - £ 1.3295 Request the lead time here
M4
Black
PA
60.0 mm
£ 0.5457 - £ 0.557 125 In stock
M3
Natural
PA
7.0 mm
£ 0.5868 - £ 0.5995 1497 In stock
M3
Natural
PA
15.0 mm
£ 1.063 - £ 1.0857 Request the lead time here
M3
Black
PA
55.0 mm
£ 1.1141 - £ 1.1594 453 In stock
M4
Black
PA
40.0 mm
£ 1.0177 - £ 1.0389 24 In stock
M3
Natural
PA
60.0 mm
£ 1.1651 - £ 1.1892 70 In stock
M4
Natural
PA
45.0 mm
10168776 £ 0.7328 - £ 0.7328 10 In stock
M4
Black
25% Glass Filled Nylon 6
30.0 mm
10168813 £ 0.17 - £ 0.1771 Request the lead time here
M4
Black
25% Glass Filled Nylon 6
8.0 mm
£ 0.6179 - £ 0.6435 Request the lead time here
M3
Black
PA
10.0 mm
£ 0.1771 - £ 0.1771 528 In stock
M4
Black
25% Glass Filled Nylon 6
10.0 mm
£ 0.9851 - £ 0.9851 11 In stock
M4
Black
25% Glass Filled Nylon 6
20.0 mm
£ 1.6584 - £ 1.6584 Request the lead time here
M4
Black
PA
40.0 mm
£ 0.4464 - £ 0.4464 473 In stock
M4
Black
PA
15.0 mm
£ 0.4805 - £ 0.5003 Request the lead time here
M4
Black
PA
20.0 mm
£ 0.6969 - £ 0.726 Request the lead time here
M4
Black
Nylon
5.0 mm
£ 0.7583 - £ 0.7909 790 In stock
M4
Black
PA
15.0 mm
£ 1.2402 - £ 1.2927 Request the lead time here
M4
Black
PA
35.0 mm
£ 0.9241 - £ 0.944 31 In stock
M5
Black
PA
5.0 mm
  • of 31
Female To Female Standoff Cylindrical M4 50.0 mm

10369388

Price Range
£ 1.304 - £ 1.2785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Cylindrical M4 60.0 mm

10369401

Price Range
£ 1.3295 - £ 1.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Cylindrical M3 7.0 mm

10369135

Price Range
£ 0.557 - £ 0.5457

Stock Levels
125 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    3.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 15.0 mm

10369173

Price Range
£ 0.5995 - £ 0.5868

Stock Levels
1497 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    7.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 55.0 mm

10369241

Price Range
£ 1.0857 - £ 1.063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M4 40.0 mm

10369357

Price Range
£ 1.1594 - £ 1.1141

Stock Levels
453 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Cylindrical M3 60.0 mm

10369258

Price Range
£ 1.0389 - £ 1.0177

Stock Levels
24 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M4 45.0 mm

10369364

Price Range
£ 1.1892 - £ 1.1651

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    8.0 mm
Female To Female Standoff 30.0 mm

10168776

Price Range
£ 0.7328 - £ 0.7328

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    30.0 mm
Female To Female Standoff 8.0 mm

10168813

Price Range
£ 0.1771 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    8.0 mm
Female To Female Standoff Cylindrical M3 10.0 mm

10369289

Price Range
£ 0.6435 - £ 0.6179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    7.0 mm
Female To Female Standoff 10.0 mm

10168714

Price Range
£ 0.1771 - £ 0.1771

Stock Levels
528 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    10.0 mm
Female To Female Standoff 20.0 mm

10168752

Price Range
£ 0.9851 - £ 0.9851

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    20.0 mm
Female To Female Standoff Cylindrical M4 40.0 mm

10168790

Price Range
£ 1.6584 - £ 1.6584

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M4 15.0 mm

10320563

Price Range
£ 0.4464 - £ 0.4464

Stock Levels
473 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    18.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Cylindrical M4 20.0 mm

10320587

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    8.0 mm
Female To Female Standoff 5.0 mm Nylon

10588260

Price Range
£ 0.726 - £ 0.6969

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Spacer Length
    5.0 mm
Female To Female Standoff Cylindrical M4 15.0 mm

10369449

Price Range
£ 0.7909 - £ 0.7583

Stock Levels
790 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M4 35.0 mm

10369487

Price Range
£ 1.2927 - £ 1.2402

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M5 5.0 mm

10368558

Price Range
£ 0.944 - £ 0.9241

Stock Levels
31 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    2.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm