Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.4053 - £ 0.4223 700 In stock
M3
Black
PA
5.0 mm
£ 0.6591 - £ 0.6591 5937 In stock
M3
Black
25% Glass Filled Nylon 6
15.0 mm
£ 0.214 - £ 0.2225 Request the lead time here
M3
Black
PA
18.0 mm
£ 0.214 - £ 0.2225 1251 In stock
M3
Black
PA
12.0 mm
£ 1.1141 - £ 1.1367 2235 In stock
M3
Black
25% Glass Filled Nylon 6
15.0 mm
£ 0.3458 - £ 0.3458 734 In stock
M3
Black
25% Glass Filled Nylon 6
25.0 mm
£ 0.2381 - £ 0.248 498 In stock
M5
Black
25% Glass Filled Nylon 6
15.0 mm
£ 1.1424 - £ 1.1665 Request the lead time here
M3
Black
PA
35.0 mm
10156995 £ 0.6832 - £ 0.6973 1239 In stock
M2
Black
PA
8.0 mm
£ 0.3756 - £ 0.3827 1795 In stock
M5
Black
25% Glass Filled Nylon 6
30.0 mm
£ 0.5939 - £ 0.5939 1025 In stock
M4
Black
25% Glass Filled Nylon 6
20.0 mm
10428627 £ 0.7186 - £ 0.7186 Request the lead time here
M4
Black
25% Glass Filled Nylon 6
30.0 mm
£ 0.1998 - £ 0.1998 Request the lead time here
M3
Natural
Nylon 6/6
12.8 mm
£ 9.2841 - £ 9.681 Request the lead time here
M3
Light Brown
PEEK
18.0 mm
£ 5.9957 - £ 6.2508 60 In stock
M3
Light Brown
PEEK
4.0 mm
£ 0.214 - £ 0.2225 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
15.0 mm
10157152 £ 0.214 - £ 0.2225 160 In stock
M3
Black
25% Glass Filled Nylon 6
20.0 mm
£ 0.4309 - £ 0.4493 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
25.0 mm
£ 0.7257 - £ 0.7413 2398 In stock
M4
Black
PA
5.0 mm
£ 0.248 - £ 0.248 298 In stock
M5
Black
PA
18.0 mm
  • of 31
Female To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10157336

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    5.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 15.0 mm

10313886

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
5937 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 18.0 mm

10157138

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 12.0 mm

10157053

Price Range
£ 0.2225 - £ 0.214

Stock Levels
1251 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    12.0 mm
Female To Female Standoff 8.0 mm 15.0 mm

10157107

Price Range
£ 1.1367 - £ 1.1141

Stock Levels
2235 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 7.0 mm 25.0 mm

10157206

Price Range
£ 0.3458 - £ 0.3458

Stock Levels
734 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 10.0 mm 15.0 mm

10157688

Price Range
£ 0.248 - £ 0.2381

Stock Levels
498 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Thread Size
    M5
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 6.0 mm M3 35.0 mm

10157282

Price Range
£ 1.1665 - £ 1.1424

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    35.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 8.0 mm

10156995

Price Range
£ 0.6973 - £ 0.6832

Stock Levels
1239 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    8.0 mm
Female To Female Standoff 10.0 mm 30.0 mm

10157763

Price Range
£ 0.3827 - £ 0.3756

Stock Levels
1795 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 10.0 mm 20.0 mm

10157510

Price Range
£ 0.5939 - £ 0.5939

Stock Levels
1025 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    20.0 mm
  • Thread Size
    M4
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 8.0 mm M4 30.0 mm

10428627

Price Range
£ 0.7186 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    30.0 mm
Female To Female Standoff 5.5 mm 12.8 mm

10314555

Price Range
£ 0.1998 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M3
  • Spacer Length
    12.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff 6.0 mm 18.0 mm

10220993

Price Range
£ 9.681 - £ 9.2841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm 4.0 mm

10221037

Price Range
£ 6.2508 - £ 5.9957

Stock Levels
60 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    4.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 7.0 mm 15.0 mm

10157091

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 7.0 mm 20.0 mm

10157152

Price Range
£ 0.2225 - £ 0.214

Stock Levels
160 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 8.0 mm 25.0 mm

10157213

Price Range
£ 0.4493 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 8.0 mm M4 5.0 mm

10157626

Price Range
£ 0.7413 - £ 0.7257

Stock Levels
2398 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    5.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 18.0 mm

10157701

Price Range
£ 0.248 - £ 0.248

Stock Levels
298 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    18.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M5
  • Spacer Length
    18.0 mm