10320556
RTSN-M4-12-8-1
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.5287 |
| 1000 + | £ 0.5187 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 0.591 in |
| Internal Thread Length | 15.0 mm |
| Spacer Shape | Round |
| Thread Size | M4 |
| Diameter | 8.0 mm |
| Diameter | 0.315 in |
| Spacer Length | 0.472 in |
| Spacer Length | 12.0 mm |
| Full Material | Polyamide 6 + 25% Glass Filled |
| Material Flammability Standard | UL94 HB |
| Type | Round Threaded Spacer |
| Commodity Code | 3926909790 |
| Body Diameter | 8.0 mm |
| Body Diameter | 0.315 in |
| Maximum Operating Temperature | 105 °C |
| Maximum Operating Temperature | 221 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue