10157466
HTSN-M4-15-10-1
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.248 |
| 5000 - 9999 | £ 0.2423 |
| 10000 + | £ 0.2381 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 0.591 in |
| Internal Thread Length | 15.0 mm |
| Thread Size | M4 |
| Spacer Length | 15.0 mm |
| Spacer Length | 0.591 in |
| Full Material | Polyamide 6 + 25% Glass Filled |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
| Distance Across Flats | 0.394 in |
| Distance Across Flats | 10.0 mm |
| Internal Thread Length A | 15.0 mm |
| Internal Thread Length A | 0.591 in |
| Maximum Operating Temperature | 140 °C |
| Maximum Operating Temperature | 284 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue