10155998
HNSM2.5-5-5-2
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.2055 |
| 5000 - 9999 | £ 0.2012 |
| 10000 + | £ 0.197 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 3.0 mm |
| Internal Thread Length | 0.118 in |
| Spacer Shape | Hexagonal |
| Thread Size | M2.5 |
| Spacer Length | 5.0 mm |
| Spacer Length | 0.197 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 HB |
| Type | Female-Male Threaded Standoff |
| Commodity Code | 3926909790 |
| Distance Across Flats | 5.0 mm |
| Distance Across Flats | 0.197 in |
| Maximum Operating Temperature | 230 °F |
| Maximum Operating Temperature | 110 °C |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue