Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10001066
CBS-TMM-16-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0872 |
| 5000 - 9999 | £ 0.0855 |
| 10000 - 24999 | £ 0.0837 |
| 25000 + | £ 0.082 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Round |
| Thread Size | #6-32 |
| Spacer Length | 1 in |
| Spacer Length | 25.4 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Type | Male-Male Threaded |
| Commodity Code | 3926909790 |
| Body Diameter | 0.28 in |
| Body Diameter | 7.1 mm |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue