10369951
305051059902
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.7172 |
| 500 - 999 | £ 0.703 |
| 1000 + | £ 0.6874 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 0.315 in |
| Internal Thread Length | 8.0 mm |
| Spacer Shape | Hexagonal |
| Compatible Thread Sizes (All) | M5 |
| Spacer Length | 10.0 mm |
| Spacer Length | 0.394 in |
| Full Material | Polyamide 66 |
| Type | Male-Female Spacer |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue