10542415
301510059934
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.2794 |
| 250 - 999 | £ 1.2543 |
| 1000 + | £ 1.228 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 5.0 mm |
| Internal Thread Length | 0.197 in |
| Spacer Shape | Hexagonal |
| Thread Size | M5 |
| Spacer Length | 10.0 mm |
| Spacer Length | 0.394 in |
| Full Material | Polyphenylene Sulfide |
| Type | Female-Female Spacer |
| Commodity Code | 3926909790 |
| Distance Across Flats | 8.0 mm |
| Distance Across Flats | 0.315 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue