10456699
301325059934
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.2621 |
| 250 - 999 | £ 1.2364 |
| 1000 + | £ 1.2106 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 0.492 in |
| Internal Thread Length | 12.5 mm |
| Spacer Shape | Hexagonal |
| Thread Size | M3 |
| Diameter | 7.0 mm |
| Diameter | 0.276 in |
| Spacer Length | 0.984 in |
| Spacer Length | 25.0 mm |
| Full Material | Polyphenylene Sulfide |
| Type | Female-Female Spacer |
| Commodity Code | 3926909790 |
| Distance Across Flats | 0.197 in |
| Distance Across Flats | 5.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue