Menu Search

Female To Female Standoff 8.0 mm 30.0 mm

This female to female hexagonal PEEK standoff is designed to withstand higher temperatures and forces than its standard Nylon counterpart. This makes it preferable for heavy duty environment applications.
Essentra Part Number:

10221204

Manufacturer Part Number:

186503070409

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 17.165
50 - 99 £ 16.8107
100 + £ 16.4705
Standard pack: 10

Order in multiple of 10

Total price:

£ 171.65

10 x £ 17.165

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Light Brown
Spacer Length 30.0 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us