Menu Search

Female To Female Standoff 8.0 mm 10.0 mm

This female to female hexagonal PEEK standoff is designed to withstand higher temperatures and forces than its standard Nylon counterpart. This makes it preferable for heavy duty environment applications.
Item code:

186501070409

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 9.5393
50 - 99 £ 9.355
100 + £ 9.1566
Standard pack: 10

Order in multiple of 10

Total price:

£ 95.39

10 x £ 9.5393

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Light Brown
Spacer Length 10.0 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Product 186501070409 replaces:

Female To Female Standoff 8.0 mm M5 10.0 mm
Item code: 301510059934

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us