Menu Search

Female To Female Standoff 6.0 mm 20.0 mm

This female to female hexagonal PEEK standoff is designed to withstand higher temperatures and forces than its standard Nylon counterpart. This makes it preferable for heavy duty environment applications.
Essentra Part Number:

10221006

Manufacturer Part Number:

186302070409

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 10.0921
50 - 99 £ 9.8936
100 + £ 9.6952
Standard pack: 10

Order in multiple of 10

Total price:

£ 100.92

10 x £ 10.0921

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Light Brown
Spacer Length 20.0 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us