10341643
14MMHTSP020
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2814 |
| 5000 - 19999 | £ 0.2532 |
| 20000 + | £ 0.2279 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Hexagonal |
| Thread Size | M4 |
| Spacer Length | 20.0 mm |
| Spacer Length | 0.787 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Type | Female Threaded |
| Commodity Code | 3926909790 |
| Distance Across Flats | 6.0 mm |
| Distance Across Flats | 0.236 in |
| Internal Thread Length A | 20.0 mm |
| Internal Thread Length A | 0.787 in |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue